Feature | High-speed switching / Low leakage current |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | USC |
---|---|
Package Image | |
Package Code | SOD-323 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.5×1.25×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.5 | A |
Reverse Voltage | VR | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
28 | pF |
Forward Voltage (Max) | VF | IF=100mA | 0.45 | V |
Forward Voltage (Max) | VF | IF=500mA | 0.81 | V |
Forward Voltage (Typ.) | VF | IF=100mA | 0.40 | V |
Forward Voltage (Typ.) | VF | IF=500mA | 0.74 | V |
Reverse Current (Max) | IR | VR=10V | 0.010 | mA |
Reverse Current (Max) | IR | VR=40V | 0.015 | mA |
Contact us
Contact usFrequently Asked Questions
FAQs