Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Bidirectional |
Application | USB1.1 / Audio / SIM-Card / Power supply |
RoHS Compatible Product(s) (#) | Available |
package name (TOSHIBA) | SOD-923 |
---|---|
Package Image | |
package code | SOD-923 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.4 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | +/-5.0 | V |
Total Capacitance (Max) | CT | VR=0V f=1MHz |
13 | pF |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
9 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=3A to 8A | 0.3 | Ω |
Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 5.8 | V |
Reverse Current (Max) | IR | VRWM=5V | 0.5 | μA |
Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=1A | 7 | V |