ESD protection diode (standard type, single)
Internal Connection | Single |
---|---|
Number of Circuits | 1 |
Number of Protected Lines | 1 |
Configuration | Unidirectional |
Application | Power supply |
RoHS Compatible Product(s) (#) | Available |
package name (TOSHIBA) | SOD-963 (CST2C) |
---|---|
Package Image | |
package code | SOD-963 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×0.8×0.48 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
Peak pulse current (IEC61000-4-5) | IPP | 14 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | 21 | V |
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
160 | pF |
Dynamic resistance (Typ.) | Rdyn | IPP=16A to 30A | 0.13 | Ω |
Reverse Breakdown Voltage (Min) | VBR | IBR=1mA | 21.5 | V |
Reverse Current (Max) | IR | VRWM=21V | 0.1 | μA |
Clamp voltage (Based on IEC61000-4-5) (Typ.) | VC | IPP=1A | 24.2 | V |
Contact us
Contact usFrequently Asked Questions
FAQs