DF2S5M4CT

ESD protection diode (uni-directional type)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application USB3.1 / Thunderbolt / HDMI2.0 / RF ant.
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOD-882 (CST2)
Package Image CST2
package code SOD-882
JEDEC MO-236-EA
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.38
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-20 kV
Peak pulse current (IEC61000-4-5) IPP 2 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - 3.6 V
Total Capacitance (Max) CT VR=0V
f=1MHz
0.5 pF
Total Capacitance (Typ.) CT VR=0V
f=1MHz
0.35 pF
Dynamic resistance (Typ.) Rdyn IPP=8A to 16A 0.3 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 3.7 V
Reverse Current (Max) IR VRWM=3.6V 0.1 μA
Clamp voltage (Based on IEC61000-4-5) (Typ.) VC IPP=1A 6 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2020

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
DF2S5M4CT,L3F 10000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open