Internal Connection | Common anode |
---|---|
Number of Circuits | 2 |
Number of Protected Lines | 2 |
Configuration | Unidirectional |
Application | General-purpose |
RoHS Compatible Product(s) (#) | Please contact us. |
package name (TOSHIBA) | SOT-883 (CST3) |
---|---|
Package Image | |
package code | SOT-883 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
110 | pF |
Dynamic impedance (Max) | ZZ | IZ=5mA | 130 | Ω |
Reverse Breakdown Voltage (Min) | VBR | - | 3.4 | V |
Reverse Current (Max) | IR | VR=1V | 10 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 3.6 | V |