Internal Connection | Common anode |
---|---|
Number of Circuits | 4 |
Number of Protected Lines | 4 |
Configuration | Unidirectional |
Application | General-purpose |
RoHS Compatible Product(s) (#) | Please contact us. |
package name (TOSHIBA) | SOT-25 (SMV) |
---|---|
Package Image | |
package code | SOT-25 |
JEITA | SC-74A |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×1.1 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-30 | kV |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
115 | pF |
Dynamic impedance (Max) | ZZ | IZ=5mA | 130 | Ω |
Reverse Breakdown Voltage (Min) | VBR | - | 3.1 | V |
Reverse Current (Max) | IR | VR=1V | 20 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 3.3 | V |