DF6D6M4N

ESD protection diode (bi-directional type)

产品概要

Internal Connection Single
Number of Circuits 2
Number of Protected Lines 2
Configuration Bidirectional
Application USB3.1 / Thunderbolt / HDMI2.0 / RF ant.
RoHS Compatible Product(s) (#) Available

封装

package name (TOSHIBA) DFN6
Package Image DFN6
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
1.25×1.0×0.5
Package Dimensions 查看
Land pattern dimensions 查看
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

绝对最大额定值

项目 符号 单位
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-20 kV
Peak pulse current (IEC61000-4-5) IPP 2 A

电气特性

项目 符号 条件 单位
Working peak reverse voltage (Max) VRWM - +/-5.5 V
Total Capacitance (Max) CT VR=0V
f=1MHz
0.3 pF
Total Capacitance (Typ.) CT VR=0V
f=1MHz
0.2 pF
Dynamic resistance (Typ.) Rdyn IPP=8A to 16A 0.8 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 5.6 V
Reverse Current (Max) IR VRWM=5.5V 0.1 μA
Clamp voltage (Based on IEC61000-4-5) (Typ.) VC IPP=1A 8.5 V
购买及样品申请
请联系东芝官方代理商或就近联系我们的销售网点。
您可以通过以下链接搜索及购买少量样品。

文档

  • 如果该复选框不能被选中,则不能批量下载相应的文档。

Jun,2017

Mar,2019

Dec,2023

Apr,2024

Apr,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

可订购器件型号

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
DF6D6M4N,LF 3000 Yes General Use

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)

Notes

返回列表页
在新窗口打开