Number of Circuits | 2 |
---|---|
Built-in Diodes | Yes |
Comments | Non isolation package |
RoHS Compatible Product(s) (#) | Available |
GT60J323 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
GT50J341 | Different package and similar characteristics | Different saturation voltage |
Toshiba Package Name | TO-3P(LH) |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 60 | A |
Collector-emitter voltage | VCES | 600 | V |