Application Scope | Camera flashes |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSON-8 |
---|---|
Pins | 8 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | ICP | 150 | A |
Collector power dissipation | PC | 0.83 | W |
Collector-emitter voltage | VCES | 400 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Switch Time (Typ.) | tf | - | 1.5 | μs |
Switch Time (Typ.) | toff | - | 2.2 | μs |
Switch Time (Typ.) | ton | - | 2.4 | μs |
Switch Time (Typ.) | tr | - | 2.2 | μs |
Collector Emitter Saturation Voltage (Typ.) | VCE(sat) | - | 2.65 | V |
Drive Voltage (Min) | VGE | - | 2.5 | V |