HN1A01FU

Transistor for low frequency small-signal amplification 2 in 1

Description

Application Scope General-purpose
Polarity PNP + PNP
Internal Connection Independent
Comments Rank is specified by hFE range.
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name SOT-363 (US6)
Package Image US6
JEITA SC-88
Package Code SOT-363
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC -0.15 A
Collector Current (Q2) IC -0.15 A
Collector-emitter voltage (Q1) VCEO -50 V
Collector-emitter voltage (Q2) VCEO -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=-0.002A
VCE=-6V
400 -
DC Current Gain hFE (Q1) (Min) hFE IC=-0.002A
VCE=-6V
120 -
DC Current Gain hFE (Q2) (Max) hFE IC=-0.002A
VCE=-6V
400 -
DC Current Gain hFE (Q2) (Min) hFE IC=-0.002A
VCE=-6V
120 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=-10mA
IC=-0.1A
-0.3 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=-10mA
IC=-0.1A
-0.3 V
Transition frequency (Q1) (Min) fT IC=-0.001A
VCE=-10V
80 MHz
Transition frequency (Q2) (Min) fT IC=-0.001A
VCE=-10V
80 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Note
HN1A01FU-GR,LF 3000 Yes - General Use
HN1A01FU-GR,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)
HN1A01FU-GR,LXHF 3000 - Yes Yes Automotive Use
HN1A01FU-Y,LF 3000 Yes - General Use
HN1A01FU-Y,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)
HN1A01FU-Y,LXHF 3000 - Yes Yes Automotive Use

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open