Transistor for low frequency small-signal amplification 2 in 1
Application Scope | General-purpose |
---|---|
Polarity | PNP + PNP |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-26 (SM6) |
---|---|
Package Image | |
JEITA | SC-74 |
Package Code | SOT-26 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | -0.5 | A |
Collector Current (Q2) | IC | -0.5 | A |
Collector-emitter voltage (Q1) | VCEO | -50 | V |
Collector-emitter voltage (Q2) | VCEO | -50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Q1) (Max) | hFE | IC=-0.1A VCE=-1V |
240 | - |
DC Current Gain hFE (Q1) (Min) | hFE | IC=-0.1A VCE=-1V |
70 | - |
DC Current Gain hFE (Q2) (Max) | hFE | IC=-0.1A VCE=-1V |
240 | - |
DC Current Gain hFE (Q2) (Min) | hFE | IC=-0.1A VCE=-1V |
70 | - |
Collector Emitter Saturation Voltage (Q1) (Max) | VCE(sat) | IB=-10mA IC=-0.1A |
-0.25 | V |
Collector Emitter Saturation Voltage (Q2) (Max) | VCE(sat) | IB=-10mA IC=-0.1A |
-0.25 | V |
Transition frequency (Q1) (Typ.) | fT | IC=-0.02A VCE=-6V |
200 | MHz |
Transition frequency (Q2) (Typ.) | fT | IC=-0.02A VCE=-6V |
200 | MHz |
Contact us
Contact usFrequently Asked Questions
FAQs