Application Scope | General-purpose |
---|---|
Polarity | PNP + NPN |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
HN1B04F is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
HN1B04FU | Different package and similar characteristics | - |
Toshiba Package Name | SM6 |
---|---|
Package Image | |
JEITA | SC-74 |
Package Code | SOT-26 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×1.1 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | -0.5 | A |
Collector Current (Q2) | IC | 0.5 | A |
Collector-emitter voltage (Q1) | VCEO | -30 | V |
Collector-emitter voltage (Q2) | VCEO | 30 | V |