EOL announced
Variable capacitance diode for electronic tuning applications
Application Scope | VHF/UHF VCO |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Please contact us. |
JDV2S09S is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
JDV2S09FS * Please contact us about this product. |
Almost same characteristics but different package | - |
Toshiba Package Name | sESC |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 10 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Capacitance Ratio (Typ.) | CT(1)/CT(2) | - | 2.1 | - |
Capacitance (case 1) (Max) | CT(upper_side) | VR=1V | 11.1 | pF |
Capacitance (case 1) (Min) | CT(upper_side) | VR=1V | 9.7 | pF |
Capacitance (case 2) (Max) | CT(lower_side) | VR=4V | 5.45 | pF |
Capacitance (case 2) (Min) | CT(lower_side) | VR=4V | 4.45 | pF |
Series Resistance (Typ.) | rS | - | 0.33 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs