MP4305

EOL announced

Darlington power transistor 4 in 1

Description

Feature Built-in diode for absorbing flyback voltage
Polarity PNP×2 + PNP×2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SIP12pin(S-12)
Pins 12
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -5 A
Collector Power Dissipation (all devices operation) @Ta=25°C PT 4.4 W
Collector-emitter voltage VCEO -100 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Min) hFE IC=-3A
VCE=-5V
2000 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=-6mA
IC=-3A
-1.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open