Application Scope | VHF/UHF oscillator |
---|---|
Polarity | NPN + NPN |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | fS6 |
---|---|
Package Code | SOT-963 |
Pins | 6 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | 0.025 | A |
Collector Current (Q2) | IC | 0.04 | A |
Collector power dissipation | PC(total) | 110 | mW |
Collector-emitter voltage (Q1) | VCEO | 5 | V |
Collector-emitter voltage (Q2) | VCEO | 6 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Insertion Gain (Typ.) | |S21|2 | f=2GHz | 10 | dB |
Transition frequency (Typ.) | fT | - | 12 | GHz |
Transition frequency (Typ.) | fT | - | 4.5 | GHz |
Noise Figure (Typ.) | NF | f=2GHz | 1.5 | dB |
Contact us
Contact usFrequently Asked Questions
FAQs