Application Scope | General-purpose |
---|---|
Polarity | PNP |
Internal Connection | Single |
Complementary Product | RN1301 |
PPAP | Capable(*) |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | SOT-323 (USM) |
---|---|
Package Image | |
JEITA | SC-70 |
Package Code | SOT-323 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -0.1 | A |
Collector-emitter voltage | VCEO | -50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Base Series Resistance (Typ.) | R1 | - | 4.7 | kΩ |
Base-Emitter Resistance (Typ.) | R2 | - | 4.7 | kΩ |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC-Q100 AEC-Q101 |
Note |
---|---|---|---|---|---|
RN2301,LF | 3000 | Yes | - | General Use | |
RN2301,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
RN2301,LXHF | 3000 | - | Yes | Yes | Automotive Use |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs