RN4601

Bias resistor built-in transistor (BRT), 2-in-1

Description

Application Scope General-purpose
Polarity PNP + NPN
Internal Connection 2-in-1 (Point-symmetrical)
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-26 (SM6)
Package Image SM6
JEITA SC-74
Package Code SOT-26
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC -0.1 A
Collector Current (Q2) IC 0.1 A
Collector-emitter voltage (Q1) VCEO -50 V
Collector-emitter voltage (Q2) VCEO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
(Q1) Base Series Resistance (Typ.) R1 - 4.7
(Q2) Base Series Resistance (Typ.) R1 - 4.7
(Q1) Base-Emitter Resistance (Typ.) R2 - 4.7
(Q2) Base-Emitter Resistance (Typ.) R2 - 4.7
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2017

Mar,2019

Dec,2023

Apr,2024

Apr,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open