Application Scope | General-purpose |
---|---|
Polarity | PNP + NPN |
Internal Connection | 2-in-1 (Point-symmetrical) |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-26 (SM6) |
---|---|
Package Image | |
JEITA | SC-74 |
Package Code | SOT-26 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | -0.1 | A |
Collector Current (Q2) | IC | 0.1 | A |
Collector-emitter voltage (Q1) | VCEO | -50 | V |
Collector-emitter voltage (Q2) | VCEO | 50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
(Q1) Base Series Resistance (Typ.) | R1 | - | 22 | kΩ |
(Q2) Base Series Resistance (Typ.) | R1 | - | 22 | kΩ |
(Q1) Base-Emitter Resistance (Typ.) | R2 | - | 22 | kΩ |
(Q2) Base-Emitter Resistance (Typ.) | R2 | - | 22 | kΩ |
Contact us
Contact usFrequently Asked Questions
FAQs