Small Low ON resistance MOSFETs
Application Scope | DC-DC Converters / High-Speed Switching |
---|---|
Polarity | P-ch |
Generation | U-MOSⅡ |
Internal Connection | Single |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | UFM |
---|---|
Package Image | |
Package Code | SOT-323F |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -30 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | -2.0 | A |
Power Dissipation | PD | 0.5 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -2.6 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 117 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 225 | mΩ |
Input capacitance (Typ.) | Ciss | - | 280 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs