SSM3J144TU

Small Low ON resistance MOSFETs

Description

Application Scope Power Management Switches
Feature 1.5-volt gate drive voltage
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name UFM
Package Image UFM
Package Code SOT-323F
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +6/-8 V
Drain current ID -3.2 A
Power Dissipation PD 0.5 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 93
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 123
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 168
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 240
Input capacitance (Typ.) Ciss - 290 pF
Total gate charge (Typ.) Qg VGS=-4.5V 4.7 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2020

Mar,2021

Dec,2023

Apr,2024

Apr,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note
SSM3J144TU,LF 3000 Yes - General Use
SSM3J144TU,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)
SSM3J144TU,LXHF 3000 - Yes Yes Automotive Use

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open