Small Low ON resistance MOSFETs
Polarity | P-ch |
---|---|
Generation | π-MOSⅥ |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
SSM3J35CT | Almost same package but similar characteristics | - |
SSM3J35CTC | Almost same characteristics but different package | - |
Toshiba Package Name | CST3 |
---|---|
Package Image | |
Package Code | SOT-883 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Gate-Source voltage | VGSS | +/-10 | V |
Drain current | ID | -100 | mA |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -1.1 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 45 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs