Not Recommended for New Design
Small-signal MOSFET
Application Scope | Analog Switches / High-Speed Switching |
---|---|
Polarity | P-ch |
Generation | π-MOSⅥ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM3J35MFV | Almost same package but similar characteristics | - |
SSM3J35CTC | Almost same characteristics but different package | - |
SSM3J56MFV | Package and characteristics are almost same | - |
Toshiba Package Name | VESM |
---|---|
Package Image | |
JEITA | SC-105AA |
Package Code | SOT-723 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.2×1.2×0.5 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -20 | V |
Gate-Source voltage | VGSS | +/-10 | V |
Drain current | ID | -100 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -1.1 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 8.0 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 12 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 45 | Ω |
Input capacitance (Typ.) | Ciss | - | 11 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs