Application Scope | Power Management Switches |
---|---|
Polarity | P-ch |
Generation | U-MOSⅥ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -30 | V |
Gate-Source voltage | VGSS | +20/-25 | V |
Drain current | ID | -2.0 | A |
Power Dissipation | PD | 0.6 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -2.2 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 150 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 232 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 274 | mΩ |
Input capacitance (Typ.) | Ciss | - | 159 | pF |
Total gate charge (Typ.) | Qg | VGS=-4.5V | 3.4 | nC |