Small Low ON resistance MOSFETs
Application Scope | Power Management Switches |
---|---|
Polarity | P-ch |
Generation | U-MOSⅦ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | CST3C |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
0.8×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -20 | V |
Gate-Source voltage | VGSS | +/-10 | V |
Drain current | ID | -700 | mA |
Power Dissipation | PD | 0.5 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 500 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 700 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 1.07 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 1.55 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.2V | 11.3 | Ω |
Input capacitance (Typ.) | Ciss | - | 48 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs