Application Scope | High-Speed Switching |
---|---|
Polarity | N-ch |
Generation | π-MOSⅥ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | USM |
---|---|
Package Image | |
JEITA | SC-70 |
Package Code | SOT-323 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 400 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 1.8 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=3.3V | 1.7 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 1.2 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 700 | mΩ |
Input capacitance (Typ.) | Ciss | - | 20 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs