Small Low ON resistance MOSFETs
Application Scope | Power Management Switches / High-Speed Switching |
---|---|
Polarity | N-ch + P-ch |
Generation | U-MOSⅢ / U-MOSⅤ |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | ES6 |
---|---|
Package Image | |
JEITA | SC-107C |
Package Code | SOT-563 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1) | VDSS | 20 | V |
Gate-Source voltage (Q1) | VGSS | +/-10 | V |
Drain current (Q1) | ID | 800 | mA |
Drain-Source voltage (Q2) | VDSS | -20 | V |
Gate-Source voltage (Q2) | VGSS | +/-8 | V |
Drain current (Q2) | ID | -720 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1) (Max) | Vth | - | 1.0 | V |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=1.5V | 600 | mΩ |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=1.8V | 450 | mΩ |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=2.5V | 330 | mΩ |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=4.5V | 240 | mΩ |
Input capacitance (Q1) (Typ.) | Ciss | - | 90 | pF |
Total gate charge (Q1) (Typ.) | Qg | VGS=4.5V | 2.0 | nC |
Gate threshold voltage (Q2) (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-4.5V | 300 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-2.5V | 440 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-1.8V | 670 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-1.5V | 1.04 | Ω |
Input capacitance (Q2) (Typ.) | Ciss | - | 110 | pF |
Total gate charge (Q2) (Typ.) | Qg | VGS=-4.5V | 1.76 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs