Small Low ON resistance MOSFETs
Application Scope | High-Speed Switching / Analog Switches |
---|---|
Polarity | N-ch + P-ch |
Generation | π-MOSⅥ / π-MOSⅥ |
Internal Connection | Independent |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | US6 |
---|---|
Package Image | |
JEITA | SC-88 |
Package Code | SOT-363 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1) | VDSS | 20 | V |
Gate-Source voltage (Q1) | VGSS | +/-10 | V |
Drain current (Q1) | ID | 180 | mA |
Drain-Source voltage (Q2) | VDSS | -20 | V |
Gate-Source voltage (Q2) | VGSS | +/-10 | V |
Drain current (Q2) | ID | -100 | mA |
Power Dissipation | PD | 0.2 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1) (Max) | Vth | - | 1.0 | V |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=1.2V | 20 | Ω |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=1.5V | 8.0 | Ω |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=2.5V | 4.0 | Ω |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=4V | 3.0 | Ω |
Input capacitance (Q1) (Typ.) | Ciss | - | 9.5 | pF |
Gate threshold voltage (Q2) (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-4V | 8.0 | Ω |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-2.5V | 11 | Ω |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-1.5V | 22 | Ω |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-1.2V | 44 | Ω |
Input capacitance (Q2) (Typ.) | Ciss | - | 12.2 | pF |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 | Note |
---|---|---|---|---|---|
SSM6L35FU(TE85L,F) | 3000 | Yes | - | General Use | |
SSM6L35FU,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs