EOL announced
Small-signal MOSFET 2 in 1
Polarity | N-ch×2 |
---|---|
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Please contact us. |
SSM6N37CTD is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
SSM6N37FE | Different package and similar characteristics | - |
Toshiba Package Name | CST6D |
---|---|
Pins | 6 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs