Application Scope | Power Management Switches |
---|---|
Polarity | P-ch×2 |
Generation | U-MOSⅥ |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | ES6 |
---|---|
Package Image | |
JEITA | SC-107C |
Package Code | SOT-563 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.55 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1/Q2) | VDSS | -20 | V |
Gate-Source voltage (Q1/Q2) | VGSS | +/-8 | V |
Drain current (Q1/Q2) | ID | -800 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1/Q2) (Max) | Vth | - | -1.0 | V |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=4.5V | 390 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=2.5V | 480 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.8V | 660 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.5V | 900 | mΩ |
Drain-Source on-resistance (Q1/Q2) (Max) | RDS(ON) | |VGS|=1.2V | 4.0 | Ω |
Input capacitance (Q1/Q2) (Typ.) | Ciss | - | 100 | pF |
Total gate charge (Q1/Q2) (Typ.) | Qg | VGS=-4.5V | 1.6 | nC |