Feature | Built-in ON/OFF switch / Low dropout voltage / Voltage tracking |
---|---|
Output type | Variable output voltage |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mold 5pin |
---|---|
Pins | 5 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Output Current (Max) | IOUT | 150 | mA |
Power Dissipation | PD | 10 | W |
Power Dissipation | PD | 1 | W |
Input Voltage | VIN | 26 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Bias Current (Typ.) | IB | IOUT=0A | 0.8 | mA |
Dropout Voltage (Max) | VD | IOUT=0.1A | 0.6 | V |
Output Voltage (Typ.) | VOUT | - | 2.5 | V |
Output Voltage (Max) | VOUT | - | 13.4 | V |
Output Voltage (Min) | VOUT | - | 2.5 | V |