TA79L005P

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature Low current output
Protection Functions Current limiting / Thermal shutdown
Polarity Negative
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LSTM
Pins 3
Mounting Through Hole
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 150 mA
Power Dissipation PD 0.8 W
Input Voltage VIN -35 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj=25℃ +/-4 %
Bias Current (Typ.) IB - 3.1 mA
Dropout Voltage (Typ.) VD IOUT=0.04A 1.7 V
Output Voltage (Typ.) VOUT - -5 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open