EOL announced
Series regulator (Three-terminal voltage regulator)
Feature | Low current output |
---|---|
Protection Functions | Thermal shutdown / Current limiting |
Polarity | Negative |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mini |
---|---|
Package Image | |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 150 | mA |
Power Dissipation | PD | 0.5 | W |
Input Voltage | VIN | -35 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (ABSMax) | accuracy(VOUT) | Tj=25℃ | +/-4 | % |
Bias Current (Typ.) | IB | - | 3.3 | mA |
Dropout Voltage (Typ.) | VD | IOUT=0.04A | 1.7 | V |
Output Voltage (Typ.) | VOUT | - | -15 | V |
Contact us
Contact usFrequently Asked Questions
FAQs