Function | Full, Half step resolution / PWM chopper type / Bipolar |
---|---|
Application Scope | Bipolar stepping motor drivers |
Class | BiCD 2-phase bipolar stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | HSOP20-P-450-1.00 |
---|---|
Package Image | |
Pins | 20 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1.8 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Output Voltage | VO | 40 | V |