Feature | 1-to-4 distribution divider driver and 4-bit driver |
---|---|
Application Scope | Linear CCD image sensors |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HSOP16 |
---|---|
Pins | 16 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operational Temperature | Topr | 0 to 60 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -40 | ℃ |
Contact us
Contact usFrequently Asked Questions
FAQs