Function | 4 function modes (CW / CCW / STOP / Short BRAKE) / Capable of constant current controlling (PWM) / Standby function |
---|---|
Application Scope | General-purpose |
Class | Bridge driver, direct PWM control |
Number of drive motors (brush moter) | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SDIP24-P-300-1.78 |
---|---|
Package Image | |
Pins | 24 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 1.5 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Supply Voltage | VCC | 40 | V |
Output Voltage | VO | 40 | V |
Contact us
Contact usFrequently Asked Questions
FAQs