TB6588FG

Not Recommended for New Design

Brushless motor driver IC

Description

Function PWM type
Class 3-phase sensorless driver
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name HSOP36-P-450-0.65
Package Image HSOP36-P-450-0.65
Pins 36
Mounting Surface Mount
Package Dimensions 보기
Land pattern dimensions 보기
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 2.5 A
Operating Temperature (Max) Topr 105
Operating Temperature (Min) Topr -30
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Voltage VO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Current ICCQ - 0.006 A
Power Supply Voltage (Min) - - 7 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open