TB6590FTG

EOL announced

Brush motor driver IC

Description

Function 4 function modes (CW / CCW / STOP / Short BRAKE) / Standby function
Application Scope General-purpose
Class Full-bridge driver for brushed DC motors
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name VQON16-P-0303-0.50
Package Image VQON16-P-0303-0.50
Pins 16
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.5 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -20
Supply Voltage VCC 6 V
Output Voltage VO 6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open