Function | Standby (power-save) mode |
---|---|
Application Scope | General-purpose |
Class | Multi channel full-bridge driver for brushed DC motors |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | QON36-P-0606-0.50 |
---|---|
Package Image | |
Pins | 36 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 0.8 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Supply Voltage | VCC | 6 | V |
Output Voltage | VO | 6 | V |