Function | 1-phase/2-phase/1-2-phase excitation / Unipolar |
---|---|
Class | 3-/4-phase stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | DIP16 |
---|---|
Package Image | |
JEITA | P-DIP16-6.4x19.25-2.54 |
Pins | 16 |
Mounting | Through Hole |
Width×Length×Height (mm) |
19.75×7.62×3.5 |
Package Dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Output Current | IOUT(peak) | 0.4 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -30 | ℃ |
Output Voltage | VO | 28 | V |