Function | Bipolar |
---|---|
Class | 2-phase stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HSOP16-P-300-1.00 |
---|---|
Package Image | |
Pins | 16 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 0.4 | A |
Operating Temperature (Max) | Topr | 75 | ℃ |
Operating Temperature (Min) | Topr | -30 | ℃ |
Output Voltage | VO | 24 | V |
Contact us
Contact usFrequently Asked Questions
FAQs