Feature | High-speed switching |
---|---|
Internal Connection | Series |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT23 |
---|---|
Package Image | |
JEDEC | TO-236AB |
Package Code | SOT-23 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.4×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.1 | A |
Reverse Voltage | VR | 80 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=0V f=1MHz |
1.5 | pF |
Reverse Current (Max) | IR | VR=25V | 0.03 | μA |
Reverse Current (Max) | IR | VR=80V | 0.5 | μA |
Forward Voltage (Max) | VF | IF=1mA | 0.715 | V |
Forward Voltage (Max) | VF | IF=10mA | 0.855 | V |
Forward Voltage (Max) | VF | IF=50mA | 1.0 | V |
Forward Voltage (Max) | VF | IF=150mA | 1.25 | V |
Contact us
Contact usFrequently Asked Questions
FAQs