Feature | All data rates including 2Mbps specified in Bluetooth 5 / Long Range communication / Low power consumption / User Flash / Standalone mode support / Small QFN package / LE Data Length Extension support / LE Secure Connection supoort |
---|---|
Automotive Support | – |
Bluetooth Category | Bluetooth® low energy |
Bluetooth Core spec. | 5.0 |
Embedded Profiles | GATT / SMP |
Interfacing | I2C (2 ch) / SPI (2 ch) / UART (2 ch) / PWM (4 ch) / ADC (5 ch) / SWD (1 ch) |
User RAM Size (KB) | 76 |
User Flash Size (KB) | 128 |
Function | ARM® Cortex®-M0 / RF analog circuitry / DC-DC converter / LDO regulator / low power mode(4 level) |
Other Functions | LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator |
RoHS Compatible Product(s) (#) | Available |
Status | EOL announced |
Toshiba Package Name | P-VQFN40-0505-0.40-005/F01 |
---|---|
Pins | 40 |
Mounting | Surface Mount |
Package size | 5.0 mm x 5.0 mm |
Pin pitch | 0.4 mm |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Temperature (Max) | Topr | - | 85 | ℃ |
Operating Temperature (Min) | Topr | - | -40 | ℃ |
Power supply voltage (Max) | - | - | 3.6 | V |
Power supply voltage (Min) | - | - | 1.9 | V |
Current Consumption in RX Active mode (peak) | IRX | (3.0V, 1Mbps) | 5.1 | mA |
Current Consumption in TX Active mode (peak) | ITX | (3.0V, TX 0dBm, 1Mbps) | 5.2 | mA |
Current Consumption in TX Active mode (peak) | ITX | (3.0V, TX +8dBm, 1Mbps) | 11.3 | mA |
Current Consumption in Sleep mode | ISleep | - | 2.5 | μA |
Current Consumption in Deep Sleep mode | IDSleep | (3.0V) | 0.05 | μA |
Transmit Power(Max) | PTrans | - | 8 | dBm |
Transmit Power(Min) | PTrans | - | -40 | dBm |
Receiver Sensitivity | - | (at 1Mbps) | -94.5 | dBm |
Receiver Sensitivity | - | (at 125kbps) | -105.0 | dBm |
Contact us
Contact usFrequently Asked Questions
FAQs