Feature | Input and output full range |
---|---|
Number of Circuits | 1 |
Power supply type | Single/dual |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | MP6 |
---|---|
Pins | 6 |
Mounting | Surface Mount |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Operating Voltage(dual power supplies)(Max) | VCC,VEE | +/-2.3 | V |
Operating Voltage(dual power supplies)(Min) | VCC,VEE | +/-0.75 | V |
Operating Voltage(single power supply)(Max) | VCC | 4.6 | V |
Operating Voltage(single power supply)(Min) | VCC | 1.5 | V |