Function | Low Voltage Triple Gate (6-Input AND + 4-Input OR + Inverter) |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | US16 |
---|---|
Package Image | |
Pins | 16 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.0×4.0×0.8 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Supply Voltage (Min) | VCC | - | 1.65 | V |
Supply Voltage (Max) | VCC | - | 3.6 | V |