Function | Octal Bus Transceiver with Bushold |
---|---|
RoHS Compatible Product(s) (#) | Available |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TC74VCX245FT | Almost same characteristics but different package | Different internal circuit |
Toshiba Package Name | VQON20 |
---|---|
JEITA | P-UQFN20-3.2x3.2-0.50 |
Pins | 20 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.2×3.2×0.6 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Supply Voltage (Min) | VCC | - | 1.65 | V |
Supply Voltage (Max) | VCC | - | 3.6 | V |