Function | Low Voltage Triple Configurable Multiple Function Gate with 3.6 V Tolerant Inputs and Outputs |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSSOP14 |
---|---|
Package Image | |
Pins | 14 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.4×6.4×1.0 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Supply Voltage (Min) | VCC | - | 1.2 | V |
Supply Voltage (Max) | VCC | - | 3.6 | V |