Function | Chip Select Decoder |
---|---|
Function1 | Decoder |
Function2 | 1-to-2 Decoder |
Number of Circuits | 1 |
Protection Functions | Input overvoltage tolerance / Output power-down protection |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | US6 |
---|---|
Package Image | |
JEITA | SC-88 |
Package Code | SOT-363 |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Output current (Min) | IO | - | 24 | mA |
Propagation delay time (Typ.) | tpd_tpz | - | 3.3 | ns |
Supply Voltage (Min) | VCC | - | 1.4 | V |
Supply Voltage (Max) | VCC | - | 3.6 | V |