TC90197XBG

Automotive Video Processors

產品概要

Description TC90197XBG can display two independent pictures simultaneously thanks to the integrated frame memory. Additionally, it allows video signals to be overlaid with graphics data from a navigation system. Output stage has a T-CON, which adapts to LCD panels from multiple manufacturers.
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name LQFP208-P-2828-0.50B
Pins 208
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

絕對最大額定值

項目 符號 單位
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

概要

屬性 單位
Analog Input: Composite 3 ch
Analog Input: YCbCr(up to D2) 2 ch
Analog Input: RGB (up to D2) * also useable as YCbCr input 2 ch
Analog Input: RGB:WVGA * also useable as YCbCr input 2 ch
Digital Input: RGB:WVGA (6-bit x 3) 2 ch
Digital Input: ITU-R BT.601 (up to D2) 1 ch
Digital Input: ITU-R BT.656 (D1) 1 ch
Digital Output: RGB:WVGA (8-bit x 3) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Multi color decoder (NTSC/PAL) 1 ch
Dynamic YC gamma 2 ch
Color management 2 ch
HVD enhancer 2 ch
Timing controller 1 ch
Baseband tint (up to D2) 2 ch
DRAM 16 Mbit
AD converter:8-bit 4 ch
OSD (character font) 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Sep,2022

Apr,2024

Apr,2024

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗