Under development
Ethernet Bridge
Description | TC9560 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. |
---|---|
Host I/F | PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] |
Automotive I/F | Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC / CAN-FD (2 ch) |
Audio I/F | I2S/TDM |
Peripheral I/F | I2C/SPI / Quad-SPI / UART / GPIO / INTC |
CPU Core | Arm®Cortex®-M3 |
Power supply voltage(V) | 1.8/3.3 for IO / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core |
Toshiba Package Name | P-LFBGA170-1010-0.65 |
---|---|
Pins | 170 |
Mounting | Surface Mount |
Package size | 10mm×10mm |
Pin pitch | 0.65 mm |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs