Application | Consumer equipment / Mobile equipment / USB power supply / General purpose power supply |
---|---|
Feature | Wide range input voltage |
Number of Circuits | 1 |
Function | Inrush current reducing / External MOSFET Gate drive |
Protection | Under Voltage Lockout / Over Voltage Lockout |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | WCSP6G |
---|---|
Package Image | |
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.2×0.8×0.35 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power dissipation (Mounted on FR4 board(40mm×40mm)) | PD | 0.8 | W |
Input Voltage | VIN | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Temperature | Topr | - | -40 to 85 | ℃ |
Operating Input Voltage (Max) | VIN | - | 28 | V |
Operating Input Voltage (Min) | VIN | - | 2.7 | V |
Over voltage lock out (OVLO) rising threshold(Typ.) | VOVL_RI | - | 27.73 | V |
GATE drive voltage (Typ.) | VGS | VIN=24V | 10 | V |
Stand-by current (Typ.) | IQ(OFF) | VIN=20V | 0.8 | μA |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Note |
---|---|---|---|---|
TCK420G,L3F | 5000 | - | Yes | General Use |
Contact us
Contact usFrequently Asked Questions
FAQs